BRYANT
Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Inline Terminal Screw
Image of HBLTS Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Inline Terminal Screw

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Inline Terminal Screw

Brand: Bryant

Catalog ID: HBLTS

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Inline Terminal Screw

  • Industrial Grade
  • Replacement Inline Terminal Screw

For Inline Devices

General

Application

Heavy Duty Industrial

Catalog Number

HBLTS

EU RoHS Indicator

No

Item Type

Replacement Terminal Screw

Material

Steel

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Series

16 Series

Specifications

  • Contact Material - Brass
  • Product Type - Accessories
  • Replacement Part Type - Termination Kit

Style

Tapping Tee Female-Female-Male

Type

Tees and 3-Fers

UPC

783585198842

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 498 And UL1691

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

500