BRYANT
IEC Pin and Sleeve, Watertight Receptacle, 60 A, 277/480 VAC
Image of BRY560R7W IEC Pin and Sleeve, Watertight Receptacle, 60 A, 277/480 VAC
Image of BRY560R7W IEC Pin and Sleeve, Watertight Receptacle, 60 A, 277/480 VAC

IEC Pin and Sleeve, Watertight Receptacle, 60 A, 277/480 VAC

Brand: Bryant

Catalog ID: BRY560R7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Female, Receptacle, 60 A 277/480 VAC, 4-POLE 5-WIRE, Red, Watertight

  • IP67 environmental ratings
  • Impact and corrosion resistant insulated non-metallic housing
  • Sequential contact engagement to prevent a momentary over-voltage
  • Color coded housings provide quick identification of mating devices

Watertight

General

Application

High Ampacity Connections

Catalog Number

BRY560R7W

Color

Red

Environmental Conditions

IP67

Ingress Protection

IP67

Insulation

Insulated Body

Material

PBT

Mounting Type

  • Screw Mount
  • Screw Mount

Series

Watertight IP67

Size

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Receptacle

UPC

781786782877

Dimensions

Size

Standard

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Dielectric Strength

Withstand 3000V AC

Voltage - Maximum

600 VAC

Voltage Rating

277/480 VAC

Voltage Rating Description

277/480 VAC

Conductor Related

Number Of Poles

4-POLE

Number Of Wires

5-WIRE

Wire Size

#6 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

IP67

Industry Standard(s)

All constructions are UL Listed & cUL Listed, FileE14632, UL1686 Standard for Pin & Sleeve Configurations, CE

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

5