WBP_HBL6PS350A_PRODIMAGE
WBP_HBL6PS350A_PRODIMAGE

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 350 Joules, 6' Cord

Brand:

Bryant

Catalog ID:

BRY6PS350

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 6) Receptacles, Metallic Body, 350 Joules, 6' Cord

6' Cord

Product details

General

Application

Standard Devices

Catalog Number

BRY6PS350

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

OEM Brand Name

Hubbell Bryant

Operating Temperature

33 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Response Time

5

UPC

781786141612

Dimensions

Display Size

350 Joules

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 VAC

Logistics

Carton Quantity

12