Kitchen Counter Trim Kit, Surface Mount, Black
Buy now
Brand:
Bryant
Catalog ID:
RCT110BK
Kitchen Counter Trim Kit, Surface Mount, Black
Spill water tested
Permanent installation ready (suitable for MC cable or non-metallic sheath cable)
Push down to pop-up function is rated for a minimum of 10,000 cycles
Easy installation - simply drop in and tighten
Product details
Resources and downloads
Product details
General
Color
Black
Series
Trim Kit for 200/220 Series
Style
Surface
Type
Flange and Top
UPC
883778307782
Dimensions
Dimensions
4.00 in x 4.00 in x 0.09 in
Height
0.09 in
Length
4 in
Width
4 in
Logistics
Carton Quantity
10
Pallet Quantity
5400
Resources and downloads
Specifications
RCT110BK Specification Sheet