WBP_P26I_PRODIMAGE
WBP_P26I_PRODIMAGE

Wallplate, 1-Gang, 1) Decorator, Ivory

Brand:

Bryant

Catalog ID:

P26I

Wallplate, 1-Gang, 1) Decorator, Ivory

Smooth Satin Finish

Product details

General

Application

Catalog Number

P26I

Color

  • Ivory

Cutout

Decorator

Material

Polycarbonate thermoplastic

Mounting Method

Screw

Mounting Type

Painted Steel

Number of Gang(s)

1-Gang

Orientation

Vertical

Size

Standard

Style

1-Decorator

Type

  • Decorator
  • Decorator

UPC

883778312144

Dimensions

Dimensions

4.63 in x 2.88 in x 0.25 in

Height

0.25 in

Length

4.63 in

Width

2.88 in

Conductor Related

Nema Color

Ivory

Certifications And Compliance

Certification - cULus

Yes

Standards - RoHS Compliance Status

CM

UL File Number

UL 94 V2

Logistics

Carton Quantity

25

Pallet Quantity

16800

Resources and downloads