

Brand: Bryant
Catalog ID: SPC075DES
Closed Mesh
Application
Double Eye
Approx Breaking Strength
2,060 lbs
Catalog Number
SPC075DES
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Double Eye
UPC
781786006249
Cable Diameter Range
0.75 in-0.99 in
Cable Size
.75-.99" (1.90-2.51)
Approx Breaking Strength
2,060 lbs
Carton Quantity
10