BBB90C142N, Copper Ground Bus Bar Elbow
Request a Quote
Brand:
Burndy
Catalog ID:
BBB90C142N
Copper Ground Bus Bar Elbow.
Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.
Product details
Resources and downloads
Product details
General
Material
Copper
UPC
781810508800
UPC 12 Digit
7818105088000
Dimensions
Dimension - Bar Length inch
3.25 in
Dimension - Bar Length mm
83 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
2.00 in
Dimension - Bar Width mm
51 mm
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
16
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
30006668
3D Models
Download All
BBB90C142N_MODEL-PDF
BBB90C142N_MODEL-STEP
BBB90C142N_MODEL-IGES