BCR17
BCR17

B5777, Horizontal Run & Tap Cables through Top of Ground Rod, 350 kcmil, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B5777

Mold, Horizontal Run & Tap Cables through Top of Ground Rod, 350 kcmil, 2-200 Weld Metal, 3/4" Ground Rod.

Weld Metal: 2-200, Handle clamps: B107, Ground Rod: 3/4 IN

Product details

General

Application
Used to join horizontal run and tap cables to the top of a vertical ground rod
EU RoHS Indicator
Yes
Sub Brand
EXOTHERMIC MOLDS
UPC
781810390047
UPC 12 Digit
7818103900477

Conductor Related

Conductor - Copper Str Tap
350 kcmil
Conductor - Rod Size
3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings