CCN, Insulated Cover for Compression C Connector
Request a Quote
Brand:
Burndy
Catalog ID:
CCN
Insulating Cover for Compression C Connector,4.29 L.
High Density Polyethylene Cover
One piece design, no extra hardware needed
Supplied in Black
Product details
Resources and downloads
Product details
General
Material
Polyethylene
Plated
N
Plating Type
Unplated
Trade Name
CRIMPITâ„¢
UPC
781810132258
UPC 12 Digit
7818101322588
Conductor Related
Conductor Range
#6 AWG-600 kcmil
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
CCN Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_QFCC_LineArt
Sales Drawings
50014000
3D Models
Download All
CCN_MODEL-STEP
CCN_MODEL-PDF
CCN_MODEL-IGES