HPS_PPHID_19492_PRODIMAGE
HPS_PPHID_19492_PRODIMAGE
play

Anchor, Tool, Shear Pins-50lbs

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3030045

Pins for Shear Torque Indicator - Carton (approx 1,700 pins).

Shear pins used with Chance Shear Pin Limiter are rated to shear at 500 ft-lb of torque per pin.

Measuring torque provides positive indication of anchor holding capacity in any soil type.

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3030045

Style

One Carton Shear Pins (1,700 Pins)

Type

Anchor/Pile Installation Tools

UPC

096359014843

Dimensions

Dimensions

12.25 in x 8.000 in x 6.500 in

Height

6.5 in

Length

12.25 in

Weight

49 lb

Width

8 in

Logistics

Carton Quantity

1

Pallet Quantity

48

Standard Package

1