Image of C3030045 Shear Pins for Shear Torque Limiter, 50 lbs
Image of C3030045 Shear Pins for Shear Torque Limiter, 50 lbs
play
Chance Foundation Solutions Shear Pin Limiter
play
CHANCE Shear Pin Repair
Buy America(n) Qualified

Shear Pins for Shear Torque Limiter, 50 lbs

Brand: CHANCE Foundation Solutions

Catalog ID: C3030045

Pins for Shear Torque Indicator - Carton (approx 1,700 pins).

Shear pins used with Chance Shear Pin Limiter are rated to shear at 500 ft-lb of torque per pin.

Measuring torque provides positive indication of anchor holding capacity in any soil type.

General

Application

Anchor/Pile Installation

Catalog Number

C3030045

Material Type

Standard

Product Family

Torque Indicator Shear Pin

Product Type

Tools

Style

One Carton Shear Pins (1,700 Pins)

Type

Anchor/Pile Installation Tools

UPC

096359014843

Dimensions

Dimensions

12.25 in x 8.00 in x 6.50 in

Height

6.5 in

Length

12.25 in

Weight

49 lb

Width

8 in

Certifications And Compliance

Building Code Evaluated

No

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

1

Pallet Quantity

48

Standard Package

1