MY LISTS
CONNECTOR PRODUCTS (CPI)
Image of 159103 159103, XL Shear Bolt WEJTAP™ Connector
Image of 159103 159103, XL Shear Bolt WEJTAP™ Connector
play

159103, XL Shear Bolt WEJTAP™ Connector

Brand: Connector Products (CPI)

Catalog ID: 159103

Main Conductor: 1590 (45/7 Str) ACSR (1.504") Tap Conductor: 1033.5 (45/7 Str) ACSR (1.212")

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

159103

UPC

621945682962

Conductor Related

Conductor Range

Main Conductor: 1590 ACSR, Tap: 1033.5 ACSR

Resources and downloads

Media

Videos

play
WEJTAP™ Installation with Gloves