MY LISTS
CONNECTOR PRODUCTS (CPI)
Image of 900104 900104, Ground Grid Connector
Image of 900104 900104, Ground Grid Connector

900104, Ground Grid Connector

Brand: Connector Products (CPI)

Catalog ID: 900104

CPI Ground Grid Connectors are a safe, fast, and dependable method of making permanent wire-to-wire and wire-to-rod connections for a variety of grounding applications. Using a special shear-head bolt to drive a wedge into the connector activates the connector. When the proper torque and spring tension is achieved, the bolt head shears off, giving the installer a positive indication of an optimum connection.

Fully tested to IEEE Standard 837 for:
- Mechanical Pullout
- Electromagnetic Force
- Current Temperature Cycling
- Freeze-Thaw
- Fault Current, 35 kA rms. sym. at .02 sec.
- Thermal Shock and Accelerated Corrosion

Typical Applications:
-Substation ground grids
- Pole grounds transmission line grounding
- Industrial/Residential service grounds
- Pad Mount Transformers
-Telco distribution / CATV grounds
-Wind Farms

Product details

General

Catalog Number

900104

UPC

621945683839

Conductor Related

Conductor Range

4/0 Str-250 kcmil to #6-#4 Str OR #1 to #1 Str

Resources and downloads