MY LISTS
CONNECTOR PRODUCTS (CPI)
Image of HTC2EB HTC2EB, Hot Line Tap Connector
Image of HTC2EB HTC2EB, Hot Line Tap Connector

HTC2EB, Hot Line Tap Connector

Brand: Connector Products (CPI)

Catalog ID: HTC2EB

Conductor Range: 1/0 ACSR - 556.5 AAC (.398"-.858") with 1/0 Tin Plated Bail

  • Incorporates stainless steel eye bolt for increased strength and corrosion resistance
  • Copper bail is tin plated to prevent galvanic reaction between dissimilar metals
  • The bail is locked into the connector using threaded set screws preventing excessive deformation while maximizing surface contact area for maximum conductivity
  • High conductivity grit type corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from 'sticking' during the removal process
  • Easy to remove without damaging cables

Product details

General

Catalog Number

HTC2EB

Type

Stirrups

UPC

621945680357

Conductor Related

Conductor Range

Run: 1/0 ACSR-556.5 AAC, 1/0 Bail

Resources and downloads