MI LISTA
CONNECTOR PRODUCTS (CPI)
Image of HTCJ100 HTCJ100, Hot Line Tap Connector
Image of HTCJ100 HTCJ100, Hot Line Tap Connector
play

HTCJ100, Hot Line Tap Connector

Marca: Connector Products (CPI)

ID del Catálogo: HTCJ100

Main Conductor: #6 - 4/0 (.162"-.563") Tap Conductor: #8 - 1/0 (.146"-.398")

  • Full-current rated connector for use as an in-line jumper or device tap
  • Increased conductive path and surface contact area between the main and tap line increases current ampacity rating
  • Can be installed directly to the main with no need for bail or stirrup
  • Stainless steel eye bolt increases strength and corrosion resistance
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanent locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from "sticking" during the removal process
  • Easy to remove without damaging cable

Detalles del producto

General

Catalog Number

HTCJ100

UPC

621945680517

Relacionado con el Conductor

Conductor Range

Run: #6-4/0, Tap: #8-1/0

Recursos y descargas

Dibujos para uso del cliente

Médias

Videos

play
CPI Hot Stick Tap