336-4 – 1272 Series Stirrup
336-4 – 1272 Series Stirrup

336780, Shear Bolt Stirrup Connector, 266.8-397.5 ACSR, 4/0 Bail

Brand:

Connector Products (CPI)

Conductor Range: 266.8 ACSR (30/7 Str) - 397.5 ACSR (18/1 Str) (.642"-.743") with 4/0 Tin Plated Bail (.460")

  • Easy to remove and re-use without damaging the conductor
  • Heavy duty tin plated bail has a large loop to allow for multiple connection positions while also eliminating galvanic reaction
  • Easy to install with standard socket or impact wrench, requires no special tools
  • Easy adaptable to standard hot stick tools
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • May be used in non-corrosive environmnets to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have shoot-on or compression tooling

Product details

General

Type

Stirrups

Resources and downloads