MY LISTS
GAI-TRONICS
Image of 988-60-0002-201 Industrial Acoustic Hood - 23dB Hood (Wall-Mount)
Image of 988-60-0002-201 Industrial Acoustic Hood - 23dB Hood (Wall-Mount)

Industrial Acoustic Hood - 23dB Hood (Wall-Mount)

Brand: GAI-Tronics

Catalog ID: 988-60-0002-201

A GAI-TRONICS Acoustic Hood is the answer to High Noise Environments and is specifically designed for installation and service within the industrial, petrochemical and offshore environments. High quality design, construction and materials used ensure Mean Noise Reduction over the speech interference band of 400Hz to 2500Hz.

Product details

General

Catalog Number

988-60-0002-201

Color

Ral 1006 Yellow

Item Type

Acoustic Hood

Dimensions

Cubic Capacity

23000.625 cu.in

Depth

23.5

Height

36.25 in

Weight

55 lb

Width

27 in