MY LISTS
GAI-TRONICS
Image of 13380-001 UL Div 2, 15 Watt Speakers - 8 ohm
Image of 13380-001 UL Div 2, 15 Watt Speakers - 8 ohm

UL Div 2, 15 Watt Speakers - 8 ohm

Brand: GAI-Tronics

Catalog ID: 13380-001

The 13380-001 to 13380-004 Series Loudspeakers are heavy duty, high output loudspeakers ideal for broadcasting speech announcements and electronic alarm tones in hazardous environments with high ambient noise levels. UL Class I, Division 2 and ABS Type Approved

PAGA Loudspeaker

Product details

General

Catalog Number

13380-001

Material

UL94V0 PPS & ABS with 316 stainless steel bracket

Operating Temperature

-20 °C to + 55 °C

Weather Rating

NEMA Type 4, 4X, 13

Dimensions

Diameter

7.13 in

Length

10.75 in

Weight

5.5 lb

Electrical Ratings

Wattage

15 W

Certifications And Compliance

Certification

ABS Type Approval

Certified Listed

  • UL File: E165792
  • UL File: 1480 & 1480A

Hazardous Rating(s)

  • Class I, Div 2, ABCD T4 (135°C) at +55°C
  • Class I, Div 2, ABCD T4A (120°C) at +40°C
  • Class II, Div 2, FG T6 (85°C) at +55°C
  • Class III, Div 1 & 2, T6 (85°C) at +55°C