GAI-TRONICS
LED Strobe
LED Strobe

540-001

$512.90 USD

Brand: GAI-Tronics

Catalog ID: 540-001

The Model 540-001 LED Strobe features an integral LED tower with constant-on and flashing operations. In addition, the LED strobe provides a secondary contact output for activation of external auxiliary equipment. The Model 540-001 LED Strobe is specifically designed to operate with all GAI-TRONICS' emergency and SMART telephones, providing 240 flashes per minute when the telephone is in use. GAI-TRONICS’ emergency telephones are typically installed in many types of public areas such as, college campuses, parking garages, shopping malls, hospitals, sports arenas, amusement parks and more.

  • High Visibility, Even in Daylight
  • Low Power Consumption (.39 Amperes)
  • UL Listed for Outdoor Wet Locations
  • Low Operating Temperature
  • 240 Flashes Per Minute
  • UL/cUL Listed
  • Dry Contact Closure Output
  • 120 V ac Input

Product details

General

Catalog Number

540-001

UPC

850025795050

Weather Rating

UL "Outdoor Wet" Locations

Dimensions

Height

7 in

Width

6.5 in

Certifications And Compliance

Certified Listed

UL 1638 / CSA C22.2 No. 205-12