MY LISTS
GAI-TRONICS
Image of 820-350C501 Plant Paging Station
Image of 820-350C501 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 820-350C501

ICS SmartSeries Hazardous Area Speaker Amplifier Station - 100-240 VAC - UL Class I, Div. 1, 8-ohm speaker output with SmartVolume - SmartSeries features with RTU input/output - Gray finish

Industrial Communication System

Product details

General

Catalog Number

820-350C501

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1541.83095 cu.in

Depth

8.25 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Resources and downloads