Brand: GAI-Tronics
Catalog ID: 851-001A100
Catalog Number
851-001A100
Color
Orange
Material
Steel
Power
N/A
Series
ICS
Signal Type
Analog
Type
Remote Flush-Mount Subset
Weather Rating
NEMA Type 1
Cubic Capacity
201.96 cu.in
Depth
5.61 in
Height
6 in
Weight
5 lb
Width
6 in
Signal
N/A
Certified Listed
UL
Hazardous Rating(s)
UL Safe Area