MY LISTS
GAI-TRONICS
Image of 277-005 Flush-panel Telephone - Analog/SMART (Auto-dial)
Image of 277-005 Flush-panel Telephone - Analog/SMART (Auto-dial)

Flush-panel Telephone - Analog/SMART (Auto-dial)

Brand: GAI-Tronics

Catalog ID: 277-005

The 27x series telephone is designed to flush or surface mount (using 236 series enclosure). This unit has a brushed stainless steel faceplate with a metallic non-moveable hookswitch. Standard equipment also includes a 29-inch lanyard armored cord and tamper resistant hardware. SMART models include the ability to be centrally monitored for health status via our TMA software.

  • Stainless Steel Construction
  • Extended Temperature Range: - 40°F to +140°F
  • Auto-dial or Ring-down Operatio
  • Handset with Noise-canceling Microphone and 29-inch Armored Cord
  • Hearing Aid Compatible Handset
  • Volume Control Push Button (Front Panel)
  • Non-movable Hookswitch
  • Conformal-coated PCBA
  • Remote Programming
  • Phone’s Health Status Reported to Central P.C.
  • Programmable Polling or Call-in Scheduling
  • Dual Output Control
  • Three Number Rollover - Unit Dials up to Three Different Numbers to Ensure
  • Emergency Calls are Answered
  • FCC & IC Certified, UL60950 Listed
  • TMA Compatible

Product details

General

Application

Indoor & Outdoor Use

Catalog Number

277-005

Color

Silver

Connectivity Options

Analog/SMART

Mount location

Flush-Mount

Output Level Ringer

86 dBA @ 2 ft.

Signal Type

Analog

Specifications

UL/IC/FCC

Type

Auto-Dial

Weather Rating

Type 3R

Dimensions

Dimensions

2.44 in x 10.0 in x 12.0 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

12 in

Length

2.44 in

Weight

7 lb

Width

10 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/IC/FCC