MY LISTS
GAI-TRONICS
Image of 238-001 Surface-Mount Enclosure - 238 Series
Image of 238-001 Surface-Mount Enclosure - 238 Series
Image of 238-001 Surface-Mount Enclosure - 238 Series
Image of 238-001 Surface-Mount Enclosure - 238 Series

Surface-Mount Enclosure - 238 Series

Brand: GAI-Tronics

Catalog ID: 238-001

The surface-mount enclosure combines aesthetics and durability in a brushed stainless steel design, and is designed to provide surface mounting for all GAI-TRONICS full size flush-mount telephones; compatible with Model 231-001 Pole Mount Kit.

  • 304 Stainless Steel, 0.063-inch Thickness, with Sealed Seams
  • Brushed and Passivated Finish
  • Accommodates 270/397-00x/398-00x Series Full Size Flush-Mount Telephones
  • Compatible with the Model 231-001 Pole-mounting Kit

Product details

General

Catalog Number

238-001

Color

Silver

Mount location

Surface-Mount

Dimensions

Dimensions

2.65 in x 10.18 in x 12.13 in

Dimensions - Shipping

13.0 x 12.0 x 8.0

Height

12.13 in

Length

2.65 in

Weight

5 lb

Width

10.18 in