MY LISTS
GLEASON REEL
Image of GHE7525-L GHE7525-L GHE7525-L REEL,25FT,3/4",250PSI
Image of GHE7525-L GHE7525-L GHE7525-L REEL,25FT,3/4",250PSI
Image of GHE7525-L GHE7525-L GHE7525-L REEL,25FT,3/4",250PSI

GHE7525-L GHE7525-L REEL,25FT,3/4",250PSI

$967.71 USD

Brand: Gleason Reel

Catalog ID: GHE7525-L

GHE7525-L REEL,25FT,3/4",250PSI

Product details

General

Application

Ceiling, wall or under bench mount - Air/Water

Catalog Number

GHE7525-L

Product Category

Reels

UPC

783246002204

Dimensions

Diameter - Inside

0.75 in

Length

25 ft

Weight

50 lb