MES LISTES
GLEASON REEL
Image of DWR12-0408-EV-50 Motorized EV Charging Retractable Reel
Image of DWR12-0408-EV-50 Motorized EV Charging Retractable Reel
play
play
+3
Image of DWR12-0408-EV-50 Motorized EV Charging Retractable Reel
Qualifié Buy America(n)

Motorized EV Charging Retractable Reel

Marque: Gleason Reel

No de catalogue: DWR12-0408-EV-50

The Motorized Overhead Retractable Reel for Commercial EV Charging cable is designed to support large ceiling or wall mounted EV charging cables. The reel is built for use in demanding environments, including indoor warehouses, and covered outdoor applications. Control is easy with a wired three button pendant controller. Safely store EV charging cable off the ground, protecting the cable from damage or abuse while allowing for easier, weight supported charging.

  • No slip ring required
  • Three button pendant direction control with E-Stop and power light
  • Supports any AC or DC high-voltage
  • High-current charging cable
  • Limit switch stops reel from over retracting or over extending past the max limits to prevent damage to the reel
  • 480V 1/2 HP Motor
  • Up to 100 Feet of cable

Détails du produit

Général

Catalog Number

DWR12-0408-EV-50

Niveau de charge

3/DC (Fast Charging)

Certifications et conformité

Achetez des produits qualifiés aux États-Unis

TAA Compliant (All status valid till December 2024)

Ressources et téléchargements

Medios

Vidéos

play
Gleason Reel 3D Rendering Call out video
play
Engineered Cable Management for EV Charging