MY LISTS
GLEASON REEL
Image of  PowerTrak Type G

PowerTrak Type G

Brand: Gleason Reel

Model Series: PT25G, PT28G, PT35G, PT45G Heavy duty molded nylon side chains on the versatile powertrack provide quiet operation and eliminate the need for periodic lubrication. The unique links, separated by steel cable/hose carriers, do not corrode, are non-conductive, resist abrasion and slide more easily than steel side links. If desired, twist-out aluminum bars allow easy cable/hose installation. A wide variety of cable/hose carrier designs are available. Type "G" PowerTrak is available with inside opening from 0.75" x 4.00" to 3.09" x 18.00". Maximum cable/hose OD 2.81". A maximum total travel of 800 feet is possible when optional guide tray and carriage is used.

  • Heavey duty molded nylon side chains
  • quiet operation
  • elimates the need for periodic lubrication
  • Steel/PVC/Aluminum carriers
  • custom lengths

General

Series

PowerTrak G

Type

Standard Track