Image of T50-TR-20 T50-TR-20 T50 RAIL 1.25 SQ 14GA 20.0 FT

T50-TR-20 T50 RAIL 1.25 SQ 14GA 20.0 FT

Brand: Gleason Reel

Catalog ID: T50-TR-20

T50 RAIL 1.25 SQ 14GA 20.0 FT

High strength steel with an oil finish

General

Catalog Number

T50-TR-20

Series

T50 Series

Type

Rail

Dimensions

Length

20 in

Overall Length

240

Weight

26.3 lb