Brand:
Burndy
Catalog ID:
YAD1010F
Uninsulated Fork Terminal For 12 - 10 AWG.
YAD1010F.
Features: The Fork Permits Rapid Installation Of The Terminal Under A Screw Head Without Completely Removing The Screw, Two Or More Terminals May Be Stacked Easily On A Common Stud, Wire Strip Length: 11/32 IN, Finish: Electro-Tin Plated, Package: Bulk, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: Y8MRB-1, MR20, MR8G98 Tool
Application
Catalog Number
Connector Type
EU RoHS Indicator
Material
Sub Brand
Trade Name
Type
UPC
Dimension - Bolt Size fraction
Conductor Size
Buy American Compliant
Certification - CSA Approved
Certification - ETL
Standards - Industry Standards Met
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity
Pallet Quantity