HUBBELL
YAD1010F, Uninsulated Fork Terminal, 12-10 AWG, #8-10 Stud
Image of YAD1010F YAD1010F, Uninsulated Fork Terminal, 12-10 AWG, #8-10 Stud
Image of YAD1010F YAD1010F, Uninsulated Fork Terminal, 12-10 AWG, #8-10 Stud

YAD1010F, Uninsulated Fork Terminal, 12-10 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: YAD1010F

Uninsulated Fork Terminal For 12 - 10 AWG, #8-10 Stud, , Tin Plated, Brazed Seam, Bulk Package

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power after crimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hole for an easy visual check of wire insertion
  • Long nect terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Use in compression connections

Catalog Number

YAD1010F

Connector Type

Fork Terminal

Material

Copper

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Fork Tongue

UPC

781810806401

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

12 - 10 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999