SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRG23H | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRG23H

Post Glover Replacement Part, T2H3 Grid Resistor, 0.308 Ohms, 120 A, MFG Part Number-G23H

Post Glover Replacement PartNumber-G23H

Product details

General

Catalog Number

PRG23H

Maximum Temperature Rise

375 °C

Resistance Ohms

0.308 Ohm

Type

Grid Resistor Type T2 & H3

Dimensions

Length

22.5 in

Electrical Ratings

Current / Amperage Rating

120 A

Maximum Current Rating Amps Continuous

120 Amps

Wattage

4435 W

Resources and downloads

Specifications