HUBBELL
Image of PRG23H PRG23H | Replacement Part

PRG23H | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRG23H

Post Glover Replacement Part, T2H3 Grid Resistor, 0.308 Ohms, 120 A, MFG Part Number-G23H

Post Glover Replacement PartNumber-G23H

General

Catalog Number

PRG23H

Maximum Temperature Rise

375 °C

Type

Grid Resistor Type T2 & H3

Dimensions

Length

22.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

120 Amps

Wattage

4435 W

Operational

Maximum Temperature Rise

375 °C