austdac_TX6373
austdac_TX6373

TOXIC GAS SENSOR / TRANSMITTER

Brand:

Catalog ID:

TX6373

Please note this product is still serviced and supported by Trolex but has been replaced by the TX6351/6352 Sentro1 Gas Detector. Suitable for use in SIL 1 and SIL 2 applications,in accordance with any conditions or restrictions with the option of using a remote mounted gas sensing module in robust metal housing. PLANT SAFETY PROTECTION of flammable gases in heavy duty applications and general industrial applications.

  • Fixed gas detection for point source hazards and perimeter protection in arduous duty and exposed locations.
  • High accuracy electrochemical gas sensing elements. Available with a choice of analogue output signals:- 4...20mA • 0.4...2V • 5...15Hz.
  • Signal fix during calibration to prevent false alarms and the main circuit module inside the sensor housing can be removed from the housing for maintenance purposes.
  • Quick change plug-in pre-calibrated gas sensing module.
  • Special versions are available with waterproof plug and socket connectors.

Product details

General

Application
  • Petrochemical Processing
  • Mining
  • Tunnelling
  • Offshore Platforms
  • Manufacturing and Process Plants
  • Storage Areas and Warehousing
  • Water Management and Sewage Treatment
Display
Graphic LCD
Humidity
90% RH non-condensing
Sensing Range
Carbon Monoxide: 0... 50ppm, 0...250ppm, 0...500ppm;Hydrogen Sulphide: 0...50ppm;Sulphur Dioxide: 0...20ppm;Nitrogen Dioxide: 0...20ppm;Chlorine:0...10ppm;Oxygen: 0…25%;Nitric Oxide: 0…100ppm;Hydrogen: 0…1000ppm;Hydrogen Sulphide: 0…50ppm;Sulphur Dioxide: 0…20ppm;Nitrogen Dioxide: 0…20ppm;Chlorine: 0…10ppm;Oxygen: 0…25%;Nitric Oxide: 0…100ppm;Hydrogen: 0…1000ppm

Electrical Ratings

Supply Voltage
12V dc

Resources and downloads