B503, Horizontal Cable Terminal to Ground Rod
Request a Quote
Brand:
Burndy
Catalog ID:
B503
Horizontal Cable Terminal to Ground Rod Mold
Product details
Resources and downloads
Product details
General
Trade Name
BURNDYWeld®
UPC
781810383810
UPC 12 Digit
7818103838100
Conductor Related
Conductor - Copper Str Tap
2 AWG
Conductor - Copper Str Tap Range
2 AWG
Conductor - Rod Size
5/8 in
Conductor - Rod Size Range
5/8 in
Conductor Type
CU C Str-Tap
Rod-Size
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Logistics
Carton Quantity
1
Pallet Quantity
480
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCR-1_LineArt
Sales Drawings
10044346