1104
* Representative image
1104

1-1/4 in. Rigid/IMC Bushing

Brand:

Raco

Catalog ID:

1105

1-1/4 in. Rigid/IMC Bushing

Secure threaded Rigid/IMC conduit. RACO® insulating bushings provide a smooth rounded surface at the entrance of raceway. May also be used on the threaded box end of a conduit connector to smooth the wire entrance.

Product details

General

Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Bushings
Insulation Type
Uninsulated
Material
Malleable Iron
UPC
050169011058

Dimensions

Dimensions
0.626 in x 2.125 in x 2.125 in
Height
2.125 in
Length
0.626 in
Trade Size
1-1/4 in
Weight
0.182 lb
Width
2.125 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
50
Pallet Quantity
12600