4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Nine 1/2 in. KO's
Request a Quote
Brand:
Raco
Catalog ID:
165
4 in. Octagon Box, Drawn, 2-1/8 in. Deep, Nine 1/2 in. KO's
Product details
Resources and downloads
Product details
General
Bracket Type
No Bracket
Ceiling Fan Rated
No
Color
Gray
Drawn or Welded
Drawn
EU RoHS Indicator
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Size
4 in
Type
Box
UPC
050169001653
Wiring System
Conduit
Dimensions
Actual Depth
2.188 in
Cubic Capacity
21.5 cu.in
Depth
2.125 in
Fixture Lbs.
50 lb
Height
4 in
Raised Ground
No
Weight
0.614 lb
Width
4 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2100
Resources and downloads
Specifications
165
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
Download All
LEED Statement
NEMA OS1
UL COC - E195978- 2
UL COC - E195978-5
Sales Drawings
RACO-drawn-steel-box-infographic
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions