4 in. Octagon Cover, Flat, 3/4 in. Center KO
Request a Quote
Brand:
Raco
Catalog ID:
725
4 in. Octagon Cover, Flat, 3/4 in. Center KO
4 in. Octagon Cover, Flat, 3/4 in. Center KO
Product details
Resources and downloads
Product details
General
Application
Covers are used to close an outlet box
Material
725
UPC
050169007259
Dimensions
Dimensions
0.063 in x 4.063 in x 4.063 in
Height
4.063 in
Length
0.063 in
Weight
0.207 lb
Width
4.063 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
5600
Resources and downloads
Specifications
725
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Certifications
UL COC - E195978-10
Sales Drawings
725
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions