#14 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)
Request a Quote
Brand:
Raco
Catalog ID:
992
Prop65_Cancer
#14 Stranded Insulated Copper Wire Pigtail, 8 in. Length (100/BE)
Product details
Resources and downloads
Product details
General
Accessory Type
Box
EU RoHS Indicator
Contact Manufacturer
Type
Ground Screws
UPC
050169009925
Dimensions
Dimensions
8 in x 0.4 in x 0.5 in
Height
0.5 in
Length
8 in
Weight
0.039 lb
Width
0.4 in
Logistics
Carton Quantity
500
Minimum Pack Quantity
500
Packaging Type
Bundle
Pallet Quantity
50000
Resources and downloads
Customer Notices
Prop65_Cancer
Specifications
992
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions