ACME_PPH_534_AV_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AV_PRODUCT_IMAGE

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 450/360kVA, Autotransformer

Brand:

Acme Electric

Catalog ID:

T2A527181

Low Voltage Distribution Transformer - Three Phase, 600/480 - 480/380V, 450/360kVA, Autotransformer

  • Quiet operation with sound levels below NEMA standards
  • Optional weather shield - WSA3

Product details

General

BNFC Taps
2
Construction
Ventilated
kVA
450/360
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
600/480
Product Category
Dry Type Distribution Transformer
Secondary Voltage
480/380 V
Taps % Steps
5.0%
UL Insulation Class
220°C
UPC
047503420010
Winding Material
AL

Dimensions

Dimensions
26.88 in x 31.9 in x 35.47 in
Height
35.47 in
Length
26.88 in
Weight
750 lb
Width
31.9 in

Electrical Ratings

Frequency Rating
50/60 Hz
Primary Voltage
600/480 V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Standard
UL 1561

Logistics

Carton Quantity
1