ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_01_PRODIMAGE
ACME_T3075K0013B_03_PRODIMAGE
ACME_T3075K0013B_04_PRODIMAGE
ACME_T3075K0013B_02_PRODIMAGE

Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded

Brand:

Acme Electric

Catalog ID:

T3045K0323BS

Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded

Product details

General

ANFC Taps
2
BNFC Taps
4
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
45
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
600Δ
Product Category
Dry Type Distribution Transformer
Secondary Voltage
240D 120 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503093122
Winding Material
AL

Dimensions

Dimensions
19.37 in x 24.39 in x 25.5 in
Height
25.5 in
Length
19.37 in
Weight
353 lb
Width
24.39 in

Electrical Ratings

Efficiency
98.40%
Frequency Rating
60 Hz
Primary Voltage
600D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Dept of Energy Regulation
Meets or exceed U.S. DOE 10 CFR Part 431
Nema Rating
NEMA 3R
UL Standard
UL 1561