PROG_P400318-31M_hero_PRODIMAGE
PROG_P400318-31M_hero_PRODIMAGE
PROG_P400318-31M-Detail_007_PRODIMAGE
PROG_P400318-31M-Detail_005_PRODIMAGE
+4
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic

Breckenridge Collection Five-Light Matte Black Rustic Farmhouse Chandelier

$418.00 USD

Brand:

Progress Lighting

Catalog ID:

P400318-31M

Collection name:

Breckenridge

Enhance your interiors with Breckenridge, a rustic yet refined design that presents a statement of minimalist style. Stately candles accent a vast circular frame, illuminating foyers, dining rooms and living rooms with an inviting glow. Breckenridge is an elegant addition to modern farmhouse and modern craftsman settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • Add modern rustic flair to bedrooms, walk-in closets, laundry rooms, halls, foyers, kitchens and living rooms with Breckenridge Chandelier
  • The light's elegant style is ideal for modern farmhouse, rustic and modern craftsman settings
  • The fixture is coated with a soft matte black finish, enhancing its rustic design
  • A bold circular frame holding sleek candle slips creates a modern silhouette ideal for today's living spaces
  • Uses (5) 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 26 in. diameter by 21 in. height
  • Includes 72 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Farmhouse
  • Rustic
  • Modern Craftsman
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Or Stem
New Products
Yes
Number of Lamps
5
Number of Lamps Total
5
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Dining Room
  • Bedroom
  • Living Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Sub Brand
Design Series
UPC
785247252305
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
26 in x 26 in x 21 in
Height
21 in
Length
26 in
Length - Installed
96 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
7.38 lb
Width
26 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164579

Resources and downloads