PROG_P500430-012_hero_PRODIMAGE
PROG_P500430-012_hero_PRODIMAGE
PROG_P500430-012-Detail_003_PRODIMAGE
PROG_P500430-012-Detail_007_PRODIMAGE
+6
PROG_P500430-012_hero-w-canopy_PRODIMAGE

Clarion Collection One-Light Satin Brass Etched White Transitional Pendant

$222.53 USD

Brand:

Progress Lighting

Catalog ID:

P500430-012

Collection name:

Clarion

Elegant in its simplicity, the versatile Clarion pendant features an etched glass shade that embraces minimalist modernity and functional task lighting. The glass shade rests at the end of a sleek satin brass bar that attaches to the ceiling. Each light fixture has a swivel at its base that makes it perfect for installing on flat or angled ceilings.

  • The Clarion Collection pendant has a sleek, elegant design that fits perfectly over a dining room table, bar or kitchen island
  • The light's minimalist style is ideal for transitional, modern, farmhouse, coastal, contemporary, and luxury settings
  • A simple metal bar coated in an elegant satin brass holds the etched glass shade
  • The pendant casts functional task lighting to surfaces below
  • Each fixture has a swivel at its base that makes it perfect for installing on flat or angled ceilings.
  • Uses (1) 60-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 10.5-in. diameter by 15.87-in. height
  • Includes one 6", four 12" stems and a 90-degree swivel for a variety of mounting types and sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P500430-012

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Yes

Finish Name

Satin Brass

Finish Type

Plated

Fire Resistance

No

Fixture Type

Pendant

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Transitional
  • Contemporary
  • Mid-Century Modern

Light Distribution

Ambient

Mount location

Ceiling Stem

Mounting for outlet box included

Round Mounting Plate

Mounting Type

  • Ceiling Stem
  • Ceiling Stem Hung with Swivel

New Products

Yes

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Kitchen
  • Bar
  • Bedroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247254675

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

10.5 in x 10.5 in x 15.87 in

Height

15.87 in

Length

10.5 in

Length - Installed

72.5 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Stem And Swivel

Weight

8.09 lb

Width

10.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93104418