HPS_ID_2132657333_PRODIMAGE
* Representative image
HPS_ID_2132657333_PRODIMAGE
play

PVR Optima (7.65 kV MCOV, 7333 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2216087333

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application
Distribution
Bracket Type
Transformer Bracket
Cantilever Bending Strength - Max.
135 Nm
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESPâ„¢ Polymer Housing
Mounting Position
Upright
Type
Distribution
UPC
096359417460

Dimensions

Height
9.4 in
Minimum Mounting Spacing on Center (Sea Level) - Phase to
3.8 in (96.52 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
5.8 in (147.32 mm)
Stud Type
3/8-16

Electrical Ratings

Creep and Leakage Distance
15.4 in (391 mm)
Current - Low Current Long Duration (LCLD) Test
250 A
Duty Cycle
9 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
27.6 kV
Maximum Discharge Voltage
  • 20.9 kV @ 1.5 kA
  • 21.8 kV @ 3 kA
  • 22.7 kV @ 5 kA
  • 24.5 kV @ 10 kA
  • 27.1 kV @ 20 kA
  • 31.4 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
18 kV
MCOV
7.65 kV
Minimum Strike
6.1 in
Pressure Relief Capability-Symmetrical rms (kA)
20
Time - Low Current Long Duration (LCLD) Test
2000 µs
Withstand Voltage - 60 Hz Wet
20.2
Withstand Voltage - Lightning Impulse
46.3

Logistics

Pallet Quantity
192