* Representative image

SDC™ Composite Bushing - 15KV

Brand:

Electro Composites

Catalog ID:

110-033-T-933-00

SDC™ 15kV-3300A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21.0" Min.Oil Immersion Level/CT Pocket, 41.2" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application
Transformer
Bottom Terminal Type
3-12
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
6
Plating - Bottom Terminal
None
Test Tap
Yes
Top Terminal Plating
None
Top Terminal Type
3-12
Type
SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length
22.87 in
Below Flange Length
29 in
Diameter - Above Flange Maximum
10.13 in
Diameter - Below Flange Maximum D <gt/> 1"
5.02 in
Diameter - Below Flange Maximum P
5.02 in
Diameter - Live Part Bottom
3.00 in
Diameter - Live Part Top
4.50 in
Dimensions
51.88 in x 10.50 in x 10.50 in
Effective Length - Bottom Terminal
3.00 in
Effective Length - Top Terminal
4.00 in
Flange Mounting Hole Bolt Circle
9.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.5 in
Height
10.5 in
Length
51.88 in
Length - Drawlead Above Flange
NA
Length - Ground Shield
21.00 in
Length - Insulation Above Flange
13.60 in
Length - Insulation Below Flange
24.70 in
Length - Live Part Bottom
4.30 in
Length - Live Part Top
5.60 in
Length - Minimum Oil Immersion Level
21.00 in
Sealing Surface Inside Diameter
5.11 in
Sealing Surface Outside Diameter
8.37 in
Top Terminal Min. Thread Length
4 in
Weight
173 lb
Width
10.5 in

Electrical Ratings

BIL
110 kV
Current Rating
3300 A
kV Class
15 kV
Minimum Creepage
41.2 in
Minimum Creepage - Inside
NA
Minimum Strike
16.3 in
Minimum Strike - Inside
NA
Withstand Voltage - 60 Hz Dry
50 kV

Certifications And Compliance

Industry Standard(s)
IEEE C57.19.01