* Representative image

SDC™ Composite Bushing - 27.5KV

Brand:

Electro Composites

Catalog ID:

150-020-T-878-00

SDC™ 27.5kV-2000A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 13.8" Min.Oil Immersion Level/CT Pocket, 26.3" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application
Transformer
Bottom Terminal Type
2-12
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-15NA - High Temp Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Plating - Bottom Terminal
None
Test Tap
Yes
Top Terminal Plating
None
Top Terminal Type
2-12
Type
SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length
17.3 in
Below Flange Length
24.38 in
Diameter - Above Flange Maximum
8.64 in
Diameter - Below Flange Maximum D <gt/> 1"
4.15 in
Diameter - Below Flange Maximum P
4.28 in
Diameter - Live Part Bottom
2.00 in
Diameter - Live Part Top
3.50 in
Dimensions
41.60 in x 8.50 in x 8.50 in
Effective Length - Bottom Terminal
3.50 in
Effective Length - Top Terminal
4.00 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
8.5 in
Height
8.5 in
Length
41.6 in
Length - Drawlead Above Flange
NA
Length - Ground Shield
13.80 in
Length - Insulation Above Flange
8.90 in
Length - Insulation Below Flange
19.48 in
Length - Live Part Bottom
4.90 in
Length - Live Part Top
4.90 in
Length - Minimum Oil Immersion Level
13.80 in
Sealing Surface Inside Diameter
4.37 in
Sealing Surface Outside Diameter
6.37 in
Top Terminal Min. Thread Length
4 in
Weight
75 lb
Width
8.5 in

Electrical Ratings

BIL
150 kV
Current Rating
2000 A
kV Class
27.5 kV
Minimum Creepage
26.3 in
Minimum Creepage - Inside
NA
Minimum Strike
11.3 in
Minimum Strike - Inside
NA
Withstand Voltage - 60 Hz Dry
70 kV

Certifications And Compliance

Industry Standard(s)
CSA C88.1