WBP_CFB2G25E_PRODIMAGE
WBP_CFB2G25E_PRODIMAGE
WBP_CFB2G25E_Alt3_PRODIMAGE
WBP_CFB2G25E_Alt1_PRODIMAGE
+2
WBP_CFB2G25E_Alt2_PRODIMAGE

Recessed 2-Gang Concrete Floorbox with Rectangular Cover.

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB2G25E

SystemOne ETERNAL™ Series Concrete Floorboxes , Galvanized Stamped Steel Box, Recessed, 2-Gang CFB Series Box for Rectangular Covers, 2.50" Minimum Depth of Pour

Recessed 2-Gang concrete floorbox with rectangular cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

Pregalvanzied Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application
For Use in Concrete Floors
Color
Metallic
Construction
Fabricated
Knockouts
10
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
2-Gang
Series
Concrete Floorboxes
Size
2-Gang
Style
2-Gang
Type
Recessed
UPC
783585695167

Dimensions

Dimensions
16.27 in x 6.62 in x 2.50 in
Height
2.5 in
Length
16.27 in
Width
6.62 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514