WBP_CFB2G30RE_PRODIMAGE
WBP_CFB2G30RE_PRODIMAGE
WBP_CFB2G30RE_Alt6_PRODIMAGE
WBP_CFB2G30RE_Alt7_PRODIMAGE
+1
WBP_CFB2G30RE_Alt2_PRODIMAGE

Recessed 2-Gang Concrete Floorbox with Round Cover.

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB2G30RE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang CFB E-Series Box for Round Covers, 3.75" Minimum Depth of Pour

Recessed 2-Gang concrete floorbox with round cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Recessed 2-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 3.75" Minimum Depth of Pour
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Pregalvanzied Stamped Steel Box; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

Product details

General

Application

For Use in Concrete Floors

Catalog Number

CFB2G30RE

Color

Metallic

Construction

Fabricated

Knockouts

10

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

2-Gang

Series

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Recessed

UPC

783585695228

Dimensions

Dimensions

16.27 in x 7.32 in x 3.75 in

Height

3.75 in

Length

16.27 in

Width

7.32 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514