WBP_CFB6G30E_PRODIMAGE
WBP_CFB6G30E_PRODIMAGE
WBP_CFB6G30E_Alt4_PRODIMAGE
WBP_CFB6G30E_Alt1_PRODIMAGE
+3
WBP_CFB6G30E_Alt5_PRODIMAGE

Recessed 6-Gang Concrete Floorbox with Rectangular Cover.

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB6G30E

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 6-Gang CFB E-Series Box for Rectangular Covers, 3.00" Minimum Depth of Pour

Recessed 6-Gang concrete floorbox with rectangular cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

Pregalvanzied Stamped Steel Box; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

Product details

General

Application
For Use in Concrete Floors
Color
Metallic
Construction
Fabricated
Knockouts
16
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
6-Gang
Series
Concrete Floorboxes
Size
4-Gang
Style
6-Gang
Type
Recessed
UPC
783585695341

Dimensions

Dimensions
19.68 in x 11.54 in x 3.00 in
Height
3 in
Length
19.68 in
Width
11.54 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514