WBP_CFB6G30RE_PRODIMAGE
WBP_CFB6G30RE_PRODIMAGE
WBP_CFB6G30RE_Alt6_PRODIMAGE
WBP_CFB6G30RE_Alt8_PRODIMAGE
+1
WBP_CFB6G30RE_Alt7_PRODIMAGE

Recessed 6-Gang Concrete Floorbox with Round Cover.

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB6G30RE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 6-Gang CFB E-Series Box for Round Covers, 3.75" Minimum Depth of Pour

Recessed 6-Gang concrete floorbox with round cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

Pregalvanzied Stamped Steel Box; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

Product details

General

Application
For Use in Concrete Floors
Color
Metallic
Construction
Fabricated
Knockouts
16
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
6-Gang
Series
Concrete Floorboxes
Size
4-Gang
Style
6-Gang
Type
Recessed
UPC
783585695365

Dimensions

Dimensions
19.68 in x 11.54 in x 3.75 in
Height
3.75 in
Length
19.68 in
Width
11.54 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514