20/34.5 kV, 150 kV BIL, Type C Loadbreak Porcelain Cutout w/100A 12kAIC fuseholder

Brand:

Chance

Catalog ID:

C730313ED

20/33.5 kV, 150 kV BIL, Loadbreak Type C Porcelain Cutout with a 100A, 12kAIC fuseholder, small eyebolt connector and a D-shape pole mounting bracket.

  • Fully Compliant with ANSI/IEEE C37.41 & C37.42 – 2016
  • Single Vent Solid Cap Design
  • Uses Universal Style Fuse Links
  • Synthetic Arc Quenching Fuse Holder Liner Material
  • Non Interchangeable Mounting Assembly

Product details

General

Bracket Type
D-shape for pole mounting
Description - Replacement Fuse Holder
T730-313T
Type
Cutout

Dimensions

Weight
38.93 lb

Electrical Ratings

BIL
150 kV
Creep and Leakage Distance
17.3" (440mm)
Current Rating
100 A
Fuselink Current Range
1A to 100A - removable buttonhead fuse link only
Reference Voltage Limit - Minimum
No Restrictions thru 14.4kV; *20.8 thru 34.5kV
Temperature Rise - Max. at 300A
40° C
Voltage - Radio Interference
51.8 micro-volts @ 22kV
Voltage Rating
20/33.5 kV

Logistics

Pallet Quantity
24 EA
Standard Package
1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Cutout Seminar, Part 3: Quality (VI10005E)
play
Hubbell Power Systems Cutout Seminar, Part 2: Experience (VI10004E)