Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120045E2070

120Kn Extra High leak, Y 16mm Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
IEC Ball
Material - End Fitting
Ductile Iron
Number of Sheds
40
Shed Style
Alternating
Tensile Strength
120 kN 5/8 IN (16 MM)
Tensile Strength - Routine
13,500 lbs
UPC
096359579014

Dimensions

Diameter - Shed(s)
Major: 5.83'', Minor: 4.61''
Length - Effective
57.8 in
Thickness - Housing
Greater than 3MM

Electrical Ratings

Arc Distance - Dry
47.6 IN (1209 MM)
Creep and Leakage Distance
192.3 IN (4885 MM)
Critical Impulse Flashover (CIFO) - Negative
770 kV
Critical Impulse Flashover (CIFO) - Positive
760 kV
Flashover Voltage - 60 Hz Dry
470 kV
Flashover Voltage - 60 Hz Wet
445 kV
kV Class
138 kV